IESNA:LM-63-2002
[TEST]P949635
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-827-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16338
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
2548.4 2392.6 2257.5 2097.6 1937.6 1838.6 1803.5 1808.7 1838.6 1876.8
2055.3 2609.3 3509 4410.7 5322.8 6021.3 6638.3 7123.2 7619.5 7938.3
7962 7566.9 5801.6 5054.6 4205.4 2858 1770.5 1399.1 939.9 495.2
247.6 187.8 119.7 70.2 27.9 0 0
2548.4 2414.3 2279.1 2120.3 1958.3 1858.2 1821 1818 1843.7 1878.8
2016 2496.8 3361.5 4374.6 5249.6 5977 6617.7 7171.7 7636 8004.3
8086.9 7760.9 6055.4 5182.5 4373.6 3040.6 1885 1451.7 971.9 520
288.9 227 154.8 101.1 66 15.5 0
2548.4 2411.2 2284.3 2133.7 1975.8 1877.8 1836.5 1828.3 1844.8 1876.8
1966.5 2319.4 3060.2 4026.9 4964.8 5800.5 6557.8 7205.8 7773.2 8245.8
8419.1 8275.7 7736.1 6082.2 5101 3763.8 2361.7 1700.3 1237.1 723.3
487 402.4 351.8 293 201.2 35.1 0
2548.4 2425.7 2303.9 2172.9 2031.5 1926.3 1879.9 1861.3 1867.5 1892.2
1936.6 2120.3 2611.4 3405.8 4350.9 5295 6224.6 7112.9 7907.4 8482.1
8830.8 8878.2 8620.3 8172.5 7440 6181.2 5047.3 3875.3 2598 1203
610.8 402.4 304.4 201.2 79.4 0 0
2548.4 2430.8 2328.7 2218.3 2103.7 2016 1963.4 1942.8 1939.7 1959.3
1992.3 2060.4 2279.1 2771.3 3529.6 4429.3 5435.3 6472.2 7501.9 8367.5
8997.9 9338.4 9351.8 9103.2 8765.8 8304.6 7659.7 6548.5 4871.9 2942.6
1256.7 437.5 182.6 102.1 40.2 3.1 0
2548.4 2451.4 2360.7 2284.3 2201.8 2135.7 2099.6 2083.1 2081 2096.5
2126.4 2169.8 2260.6 2462.8 2874.5 3510 4341.6 5290.8 6283.4 7267.7
8204.5 8997.9 9599.4 9841.9 9865.6 9854.3 9866.7 9588.1 8302.5 5901.6
3291.3 1108.1 281.7 104.2 25.8 2.1 0
2548.4 2472.1 2403 2353.4 2314.2 2288.4 2283.3 2292.6 2311.1 2335.9
2373 2424.6 2491.7 2603.1 2788.8 3106.6 3600.8 4265.3 5014.3 5819.1
6694 7598.9 8480 9276.5 9980.2 10556.9 11160.5 11763 11751.7 9905.9
6151.3 2605.2 678.9 191.9 57.8 4.1 0
2548.4 2499.9 2458.7 2434.9 2431.8 2446.3 2476.2 2527.8 2577.3 2637.2
2717.6 2799.1 2880.7 2991.1 3135.5 3359.4 3706.1 4193 4763.6 5437.3
6205 6972.6 7772.2 8533.6 9515.9 10527 11754.8 12909.3 13489.2 12795.8
10088.5 5502.3 1541.4 328.1 70.2 5.2 0
2548.4 2530.9 2516.4 2530.9 2560.8 2610.3 2673.3 2747.6 2817.7 2896.1
2981.8 3068.4 3160.3 3282 3441.9 3674.1 3996 4444.8 5003 5649.9
6430.9 7262.5 8189 9197.1 10289.7 11504.1 12785.5 13991.6 14612.7 13994.7
11015 5075.2 1078.2 279.6 57.8 5.2 0
2548.4 2529.9 2525.7 2544.3 2580.4 2638.2 2710.4 2780.6 2862.1 2937.4
3022 3104.5 3199.5 3313 3477 3713.3 4042.4 4492.3 5061.8 5760.3
6552.7 7421.4 8368.6 9419.9 10540.4 11773.3 13058.9 14208.3 14721.1 13831.7
10383.6 4226.1 820.2 217.7 43.3 4.1 0
2548.4 2550.5 2567 2623.8 2692.9 2786.8 2900.3 3013.8 3126.2 3239.7
3350.1 3468.8 3595.7 3766.9 4016.6 4336.5 4728.5 5227.9 5826.3 6497
7213 7955.9 8758.6 9516.9 10212.3 10801.4 11257.5 11396.8 10889.1 9307.5
5971.8 1753 318.8 98 24.8 8.3 0
2548.4 2559.8 2590.7 2652.6 2741.4 2852.8 2975.6 3104.5 3231.5 3347
3459.5 3568.8 3685.4 3827.8 3998 4229.2 4536.6 4911.2 5331.1 5765.4
6205 6647.6 7076.8 7416.2 7593.7 7595.8 7433.8 7066.5 6311.2 5242.3
3401.7 1142.2 254.8 83.6 32 12.4 0
2548.4 2561.8 2600 2661.9 2753.8 2858 2968.4 3074.6 3164.4 3232.5
3271.7 3296.5 3304.7 3317.1 3341.9 3382.1 3489.4 3717.4 4006.3 4289
4473.7 4558.3 4541.8 4311.7 3806.1 3137.6 2395.7 1570.3 914.1 493.2
264.1 116.6 48.5 19.6 7.2 1 0
2548.4 2568 2590.7 2634.1 2666.1 2683.6 2685.7 2644.4 2569.1 2440.1
2258.5 2031.5 1773.6 1513.6 1262.9 1028.7 819.2 677.9 628.3 622.1
628.3 624.2 561.3 444.7 317.8 212.5 141.4 107.3 88.7 72.2
55.7 35.1 14.4 6.2 2.1 0 0
2548.4 2569.1 2563.9 2528.8 2453.5 2339 2183.2 1958.3 1664.2 1322.7
1003.9 742.9 554.1 454 417.9 410.6 405.5 399.3 389 377.6
360.1 321.9 265.2 206.4 158.9 125.9 100.1 78.4 60.9 45.4
29.9 14.4 6.2 2.1 0 0 0
2548.4 2554.6 2499.9 2367.9 2168.7 1909.8 1556.9 1170 839.8 609.8
488 435.4 403.4 376.6 352.9 333.3 322.9 311.6 301.3 291
274.4 245.6 208.4 169.2 133.1 106.3 85.6 66 49.5 34
17.5 8.3 3.1 0 0 0 0
2548.4 2536.1 2410.2 2189.4 1881.9 1500.2 1060.6 725.3 541.7 478.7
447.8 418.9 382.8 339.4 295.1 257.9 230.1 217.7 226 238.3
238.3 223.9 198.1 165.1 130 103.2 80.5 62.9 46.4 31
19.6 8.3 3.1 0 0 0 0
2548.4 2528.8 2342.1 2028.4 1609.5 1114.3 727.4 539.6 490.1 463.3
435.4 396.2 349.8 300.2 252.8 212.5 179.5 163 155.8 153.7
154.8 154.8 150.6 137.2 120.7 103.2 86.7 69.1 55.7 44.4
33 19.6 4.1 0 0 0 0
2548.4 2525.7 2286.4 1914.9 1417.6 909 597.4 508.7 480.8 455
419.9 374.5 325 274.4 231.1 195 172.3 159.9 151.7 144.4
137.2 131 125.9 119.7 111.4 100.1 85.6 72.2 61.9 50.6
37.1 22.7 4.1 0 0 0 0
2548.4 2513.4 2235.8 1812.8 1268 775.9 543.7 499.4 475.6 445.7
407.5 365.2 319.8 270.3 227 195 175.4 165.1 157.9 151.7
143.4 137.2 130 122.8 113.5 98 78.4 67.1 55.7 44.4
31 14.4 2.1 0 0 0 0
2548.4 2512.3 2220.3 1774.6 1207.2 726.4 527.2 495.2 473.6 441.6
402.4 363.2 320.9 274.4 230.1 196 177.5 167.1 158.9 152.7
146.5 139.3 131 121.7 108.3 87.7 64 53.7 43.3 32
20.6 7.2 0 0 0 0 0
2548.4 2514.4 2211 1759.1 1181.4 710.9 527.2 494.2 471.5 440.6
400.3 361.1 320.9 273.4 229 195 177.5 167.1 159.9 153.7
147.5 139.3 131 121.7 107.3 84.6 61.9 52.6 41.3 31
18.6 6.2 0 0 0 0 0
